??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Series
206
Shaft Size
1-1/4 Inch
Part No.
124634
Description
LF-SXV-104S-NL
Weight
1.44 lbs
Lubrication Feature
NO-LUBE
A
1.41 Inch
B
4.44 Inch
C
1.60 Inch
D
3.56 Inch
G
0.41 Inch
H
0.47 Inch
J
0.61 Inch
L
1.75 Inch
M
2.22 Inch
N
2.02 Inch
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.